IESNA:LM-63-2002
[TEST]P1440201
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A7-D-U-ASYM-U-7040
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 04000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 04000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.58A 69.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]04000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]9.2%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6640.3
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 69.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
84.7 77.2 109.8 134.9 162.8 186.1 201.0 212.1 224.2 234.5 246.6 256.8 268.0 277.3 287.5 298.7 317.3 347.0 398.2 479.2 
578.7 745.3 941.6 1153.7 1357.5 1498.0 1617.0 1724.0 1818.0 1906.4 1981.8 2047.8 2054.3 2041.3 2007.8 1985.5 
1905.5 1806.9 1706.4 1573.3 1410.5 1043.9 621.5 389.8 299.6 258.7 238.2 223.3 211.2 199.1 183.3 167.5 148.9 126.5 
104.2 83.7 64.2 45.6 33.5 25.1 19.5 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 78.2 107.9 135.8 163.8 184.2 199.1 211.2 222.4 233.5 245.6 254.9 266.1 275.4 285.6 297.7 315.4 345.2 396.4 473.6 
588.0 748.0 950.9 1172.3 1353.7 1491.4 1610.5 1716.6 1820.8 1900.8 1978.0 2023.6 2033.9 2012.5 1978.0 1954.8 
1882.2 1789.2 1685.9 1560.3 1382.6 1057.9 623.4 386.1 294.0 254.9 235.4 220.5 208.4 196.3 181.4 165.6 147.0 125.6 
104.2 83.7 63.3 45.6 33.5 26.1 18.6 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 79.1 107.0 135.8 162.8 183.3 197.2 209.3 221.4 233.5 244.7 254.0 264.2 272.6 282.8 294.9 311.7 344.3 396.4 481.0 
599.2 751.8 949.9 1168.6 1348.2 1472.8 1590.1 1684.0 1778.9 1850.6 1911.1 1937.1 1931.5 1915.7 1871.0 1836.6 
1762.2 1671.9 1581.7 1470.0 1320.2 1030.0 610.3 378.7 293.1 254.0 233.5 218.6 206.6 195.4 180.5 164.7 147.0 127.5 
106.1 84.7 64.2 46.5 34.4 26.1 19.5 13.0 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 82.8 106.1 133.0 159.1 181.4 195.4 208.4 218.6 230.7 242.8 252.1 261.4 270.7 281.0 292.1 312.6 344.3 401.0 484.7 
606.6 749.9 927.6 1131.4 1281.2 1396.5 1528.7 1613.3 1703.6 1769.6 1819.9 1838.5 1823.6 1822.7 1795.7 1771.5 
1705.4 1615.2 1522.1 1414.2 1257.0 983.4 616.9 377.7 284.7 249.3 228.9 214.9 202.8 191.7 179.6 162.8 147.0 127.5 
107.0 85.6 66.1 46.5 34.4 25.1 18.6 12.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 86.5 107.0 131.2 154.4 175.8 191.7 204.7 215.9 227.9 240.0 249.3 257.7 265.2 275.4 286.6 306.1 344.3 405.7 489.4 
620.6 778.8 973.2 1162.1 1321.2 1440.3 1568.7 1658.9 1735.2 1805.0 1859.9 1881.3 1872.9 1876.6 1852.4 1828.3 
1769.6 1678.5 1578.9 1468.2 1316.5 1080.2 660.6 394.5 298.7 256.8 236.3 220.5 208.4 196.3 182.4 166.5 149.8 129.3 
109.8 88.4 67.9 47.5 34.4 25.1 18.6 12.1 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 88.4 106.1 128.4 148.9 170.3 187.0 199.1 211.2 222.4 233.5 242.8 251.2 258.7 267.0 278.2 298.7 334.9 400.1 488.5 
609.4 768.5 954.6 1148.1 1284.9 1411.4 1518.4 1612.4 1686.8 1752.0 1795.7 1805.9 1812.4 1784.5 1775.2 1748.2 
1706.4 1622.6 1527.7 1422.6 1295.1 1070.9 691.3 406.6 299.6 257.7 236.3 220.5 207.5 195.4 181.4 166.5 150.7 131.2 
109.8 89.3 67.0 49.3 34.4 26.1 18.6 11.2 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 90.2 104.2 122.8 142.4 161.9 178.6 190.7 202.8 214.9 225.2 234.5 242.8 249.3 256.8 266.1 285.6 323.8 387.0 473.6 
593.6 735.0 929.5 1122.1 1264.4 1368.6 1478.4 1568.7 1658.9 1720.3 1771.5 1772.4 1772.4 1752.0 1737.1 1711.0 
1671.0 1592.9 1504.5 1399.3 1269.1 1077.4 694.1 406.6 299.6 256.8 235.4 218.6 206.6 192.6 181.4 166.5 150.7 133.0 
112.6 91.2 67.9 49.3 34.4 26.1 18.6 11.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 88.4 101.4 116.3 134.0 153.5 169.3 183.3 195.4 207.5 217.7 226.1 233.5 239.1 244.7 254.0 275.4 317.3 382.4 480.1 
600.1 752.7 938.8 1110.0 1238.4 1327.7 1415.2 1493.3 1565.9 1618.9 1654.3 1656.1 1670.1 1622.6 1612.4 1601.2 
1561.2 1485.9 1404.0 1314.7 1204.9 1031.8 673.6 394.5 289.4 248.4 227.9 214.0 201.9 189.8 177.7 162.8 147.9 131.2 
110.7 90.2 67.0 47.5 33.5 25.1 16.7 10.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 87.5 97.7 111.6 126.5 145.1 161.9 174.9 187.0 198.2 207.5 215.9 222.4 227.0 232.6 241.0 259.6 301.5 365.7 451.2 
573.1 712.7 895.1 1052.3 1180.7 1269.1 1356.5 1444.9 1520.3 1575.2 1610.5 1615.2 1627.3 1605.9 1607.7 1596.6 
1549.1 1471.0 1385.4 1290.5 1191.9 1032.8 702.5 402.9 290.3 244.7 222.4 209.3 198.2 184.2 172.1 157.2 143.3 126.5 
107.0 85.6 62.3 43.7 31.6 23.3 15.8 8.4 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 88.4 93.0 109.8 121.0 136.8 151.7 163.8 175.8 186.1 195.4 201.9 208.4 212.1 216.8 223.3 239.1 275.4 335.9 415.9 
522.9 665.2 822.5 977.9 1093.2 1180.7 1251.4 1323.0 1389.1 1439.3 1477.5 1484.0 1488.7 1488.7 1480.3 1471.9 
1427.2 1351.9 1262.6 1181.6 1095.1 954.6 655.9 390.8 275.4 233.5 210.3 198.2 187.0 174.9 161.9 147.9 134.9 117.2 
97.7 78.2 56.8 40.0 29.8 21.4 14.9 8.4 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 86.5 88.4 106.1 117.2 131.2 146.1 158.2 168.4 178.6 187.9 195.4 201.0 205.6 208.4 215.9 231.7 264.2 319.1 394.5 
494.0 634.5 786.2 933.2 1038.3 1124.9 1198.4 1269.1 1337.9 1381.7 1417.0 1427.2 1424.5 1431.0 1425.4 1413.3 
1364.0 1297.0 1214.2 1146.3 1057.9 916.5 637.3 381.5 269.8 227.0 202.8 192.6 180.5 169.3 156.3 143.3 128.4 112.6 
93.0 74.4 53.0 38.1 27.0 19.5 13.0 7.4 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 84.7 83.7 101.4 111.6 125.6 139.6 150.7 161.0 171.2 179.6 187.0 192.6 197.2 200.0 206.6 220.5 253.1 302.4 380.5 
475.4 598.3 736.9 883.9 989.0 1080.2 1153.7 1214.2 1272.8 1323.0 1365.8 1382.6 1377.9 1394.7 1391.0 1373.3 
1331.4 1255.1 1174.2 1106.3 1025.3 888.5 615.9 365.7 261.4 218.6 196.3 186.1 174.0 162.8 150.7 136.8 122.8 106.1 
88.4 69.8 50.2 35.4 25.1 17.7 11.2 5.6 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 80.9 72.6 90.2 103.3 115.4 127.5 137.7 147.0 154.4 162.8 170.3 176.8 181.4 185.2 188.9 201.0 227.9 271.7 338.7 
425.2 536.8 686.6 813.2 911.8 990.9 1058.8 1115.6 1169.5 1217.9 1254.2 1280.2 1269.1 1286.8 1273.7 1256.1 
1212.3 1154.6 1080.2 1021.6 938.8 827.1 574.1 340.5 247.5 202.8 182.4 170.3 160.0 147.9 136.8 124.7 111.6 96.8 
79.1 62.3 43.7 29.8 21.4 14.9 9.3 3.7 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 79.1 62.3 80.0 93.0 105.1 115.4 124.7 132.1 140.5 147.0 154.4 160.0 165.6 170.3 174.9 184.2 205.6 241.9 293.1 
368.4 462.4 576.9 693.2 782.5 851.3 909.9 966.7 1013.2 1053.2 1082.1 1106.3 1093.2 1099.7 1094.2 1076.5 1042.1 
991.8 936.0 882.0 809.5 700.6 486.6 294.9 217.7 177.7 161.0 148.9 139.6 129.3 119.1 108.9 96.8 83.7 67.9 52.1 37.2 
26.1 18.6 12.1 7.4 3.7 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 69.8 55.8 68.9 82.8 95.8 106.1 113.5 120.0 127.5 134.0 139.6 145.1 150.7 155.4 160.0 167.5 182.4 212.1 254.9 319.1 
395.4 493.1 583.4 657.8 708.0 757.4 801.1 846.7 881.1 909.9 932.3 916.5 926.7 917.4 897.8 866.2 817.8 769.4 720.1 
660.6 571.3 401.0 253.1 184.2 152.6 136.8 125.6 116.3 107.9 99.6 90.2 79.1 67.9 54.9 40.9 28.8 20.5 14.9 10.2 5.6 2.8 0.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 61.4 49.3 60.5 72.6 85.6 95.8 102.3 107.9 112.6 118.2 123.7 128.4 133.0 137.7 142.4 149.8 161.9 185.2 219.6 265.2 
325.6 398.2 468.9 521.0 563.8 602.0 640.1 678.3 707.1 731.3 749.0 736.9 747.1 734.1 717.3 687.6 650.4 608.5 569.4 
522.0 454.0 320.1 210.3 155.4 129.3 115.4 104.2 94.9 86.5 78.2 69.8 61.4 51.2 40.9 30.7 22.3 15.8 10.2 6.5 3.7 0.9 0.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 54.9 43.7 52.1 63.3 76.3 86.5 92.1 96.8 101.4 106.1 110.7 115.4 121.0 125.6 131.2 138.6 148.9 165.6 190.7 224.2 
268.0 321.0 371.2 412.2 441.9 469.9 502.4 530.3 556.4 576.9 597.3 591.7 599.2 585.2 567.5 540.6 513.6 483.8 455.0 
417.8 359.1 260.5 172.1 130.3 107.0 94.9 84.7 76.3 68.9 62.3 54.9 47.5 39.1 31.6 23.3 16.7 12.1 8.4 5.6 2.8 1.9 0.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 52.1 39.1 44.7 54.9 68.9 79.1 83.7 87.5 92.1 96.8 101.4 106.1 110.7 115.4 121.9 128.4 136.8 149.8 168.4 193.5 225.2 
257.7 294.0 322.9 342.4 358.2 376.8 394.5 403.8 408.4 412.2 414.0 407.5 398.2 384.3 371.2 356.3 340.5 319.1 291.2 
254.0 186.1 129.3 101.4 85.6 75.4 67.9 61.4 54.9 49.3 42.8 37.2 30.7 24.2 18.6 14.0 9.3 7.4 4.7 2.8 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
84.7 52.1 35.4 40.9 48.4 64.2 74.4 79.1 82.8 85.6 90.2 93.0 96.8 101.4 106.1 112.6 120.0 128.4 139.6 151.7 168.4 189.8 
209.3 229.8 247.5 258.7 274.5 287.5 305.2 313.5 317.3 317.3 319.1 316.3 309.8 300.5 291.2 279.1 263.3 246.6 220.5 
187.9 140.5 106.1 86.5 75.4 66.1 59.5 54.0 48.4 41.9 36.3 30.7 25.1 20.5 15.8 12.1 8.4 6.5 4.7 2.8 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
84.7 54.0 31.6 36.3 45.6 59.5 72.6 76.3 79.1 81.9 85.6 88.4 92.1 96.8 100.5 107.0 114.4 121.9 131.2 141.4 152.6 164.7 175.8 
190.7 203.8 217.7 234.5 255.9 268.9 286.6 297.7 302.4 303.3 303.3 296.8 290.3 281.9 270.7 251.2 231.7 205.6 172.1 
127.5 95.8 79.1 68.9 61.4 54.9 49.3 43.7 38.1 32.6 27.0 22.3 17.7 14.0 10.2 7.4 5.6 3.7 1.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
84.7 54.0 31.6 35.4 45.6 58.6 71.6 76.3 79.1 81.9 85.6 88.4 92.1 95.8 100.5 106.1 113.5 121.0 131.2 141.4 150.7 161.9 173.1 
185.2 199.1 212.1 226.1 246.6 270.7 285.6 294.0 302.4 306.1 308.9 308.0 305.2 294.9 280.1 258.7 238.2 212.1 177.7 
131.2 98.6 80.0 69.8 61.4 55.8 49.3 44.7 38.1 32.6 27.0 22.3 17.7 14.0 10.2 7.4 5.6 3.7 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
